E3AS-F1000IPN 2M
Photoelectric sensor, rectangular housing, plastic body, infrared laser class 1, time-of-flight, 1000 mm, NPN, Light-ON/Dark-ON, 2 m cable
Specifications
Shape | Cuboid |
Sensing method | Background suppression |
Sensing distance | 1000 mm |
Sensing distance (min.) | 50 mm |
Setting method | Teach-In |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 90 ms |
Material housing | PBT |
Product Width (unpacked) | 11.4 mm |
Product Height (unpacked) | 38 mm |
Product Depth (unpacked) | 22 mm |
Type of light | Laser diode, infrared light |
Laser class | 1 |
Spot size | 95 mm |
Power supply voltage | 10-30 V |
Features | TOF (Time of Flight) |