Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3AS-F1000IMN 2M

Photoelectric sensor, rectangular housing, stainless steel, infrared laser class 1, time-of-flight, 1000 mm, NPN, Light-ON/Dark-ON, 2 m cable

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 1000 mm
Sensing distance (min.) 50 mm
Setting method Teach-In
Connection method Cable
Cable length 2 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 90 ms
Material housing Stainless steel
Product Width (unpacked) 11.4 mm
Product Height (unpacked) 38 mm
Product Depth (unpacked) 22 mm
Type of light Laser diode, infrared light
Laser class 1
Spot size 95 mm
Power supply voltage 10-30 V
Features TOF (Time of Flight)

Accessories

E39-L201 Mounting bracket for E3AS sensor, L shaped
E39-L202 Protective mounting bracket for E3AS, vertical mounting
E39-L203 Mounting bracket for E3AS sensor, rear mounting
E39-L204 Protective metal cover for E3AS, horizontal surface mounting

Downloads