Specifications
| Size | dia 8 mm |
| Mounting type | Flush |
| Connection method | System connector |
| Material housing | Brass |
| Cable specifications | Armoured, PVC |
| Cable length | 2.6 m |
| Overall length of sensor | 22 mm |
| Repeat accuracy | 2 µm |
| Sensing distance | 2 mm |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Fill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
You now have access to
A confirmation email has been sent to
Continue to pagePlease log in or get direct access to download this document
| Size | dia 8 mm |
| Mounting type | Flush |
| Connection method | System connector |
| Material housing | Brass |
| Cable specifications | Armoured, PVC |
| Cable length | 2.6 m |
| Overall length of sensor | 22 mm |
| Repeat accuracy | 2 µm |
| Sensing distance | 2 mm |