E2B-S08KS01-WP-B1 2M
Proximity sensor, LITE, inductive, stainless steel, short body, M8, shielded, 1 mm, DC, 3-wire, PNP-NO, 2 m cable
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 1.5 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
Overall length of sensor | 42 mm |
Thread length | 27 mm |
Degree of protection (IP) | IP67 |