E2B-M30LN30-M1-B2
Proximity sensor, inductive, nickel-brass, long body, M30, unshielded, 30 mm, DC, 3-wire, PNP NC, M12 connector
Specifications
Size | M30 |
Mounting type | Non-flush |
Sensing distance | 30 mm |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length of sensor | 86 mm |
Thread length | 51 mm |
Degree of protection (IP) | IP67 |