E2B-M30KS15-WP-C1 2M
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 15 mm, DC, 3-wire, NPN NO, 2 m cable
Specifications
Size | M30 |
Mounting type | Quasi-flush |
Sensing distance | 15 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Material housing | Brass, nickel plated |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 60 mm |
Thread length | 41 mm |
Degree of protection (IP) | IP67 |