E2B-M30KS15-M1-C1
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 15 mm, DC, 3-wire, NPN NO, M12 connector
Specifications
Size | M30 |
Mounting type | Quasi-flush |
Sensing distance | 15 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length | 64 mm |
Thread length | 44 mm |
Degree of protection (IP) | IP67 |