Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2B-M30KS15-M1-B2

Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 15 mm, DC, 3-wire, PNP NC, M12 connector

Specifications

Size M30
Mounting type Quasi-flush
Sensing distance 15 mm
Output type PNP
Operation mode NC
Connection method Connector M12
Material housing Brass, nickel plated
Cable specifications -
Overall length of sensor 64 mm
Thread length 44 mm
Degree of protection (IP) IP67

Downloads