Specifications
Size | M30 |
Mounting type | Non-flush |
Sensing distance | 20 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Material housing | Brass, nickel plated |
Cable specifications | PVC |
Cable length | 2 m |
Overall length of sensor | 60 mm |
Thread length | 26 mm |
Degree of protection (IP) | IP67 |