E2B-M18LS05-M1-B1
Proximity sensor, inductive, nickel-brass, long body, M18, shielded, 5 mm, DC, 3-wire, PNP NO, M12 connector
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 5 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length | 81 mm |
Thread length | 61 mm |
Degree of protection (IP) | IP67 |