E2B-M18LN16-WP-B1 2M
Proximity sensor, LITE, inductive, nickel-brass, long body, M18, unshielded, 16 mm, DC, 3-wire, PNP-NO, 2 m cable
Specifications
Size | M18 |
Mounting type | Non-flush |
Sensing distance | 16 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Brass, nickel plated |
Cable specifications | PVC |
Cable length | 2 m |
Overall length of sensor | 78 mm |
Thread length | 48 mm |
Degree of protection (IP) | IP67 |