E2B-M18KS08-M1-B1-20
Multi-pack E2B-M18KS08-M1-B1 OMS: 1 pcs. = 1 box of 20 pcs.
Specifications
Size | M18 |
Mounting type | Quasi-flush |
Sensing distance | 8 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length of sensor | 59 mm |
Thread length | 39 mm |