E2B-M12LS04-M1-B1
Proximity sensor, LITE, inductive, nickel-brass, long body, M12, shielded, 4 mm, DC, 3-wire, PNP-NO, M12 plug-in
Specifications
Size | M12 |
Mounting type | Quasi-flush |
Sensing distance | 4 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length | 74 mm |
Thread length | 54 mm |
Degree of protection (IP) | IP67 |