E2B-M12LN08-M1-B2
Proximity sensor, LITE, inductive, nickel-brass, long body, M12, unshielded, 8 mm, DC, 3-wire, PNP-NC, M12 plug-in
Specifications
Size | M12 |
Mounting type | Non-flush |
Sensing distance | 8 mm |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length | 74 mm |
Thread length | 47 mm |
Degree of protection (IP) | IP67 |