E2B-M12LN05-M1-B1
Proximity sensor, inductive, nickel-brass, long body, M12, unshielded, 5 mm, DC, 3-wire, PNP-NO, M12 plug-in
Specifications
Size | M12 |
Mounting type | Non-flush |
Sensing distance | 5 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length of sensor | 74 mm |
Thread length | 47 mm |
Degree of protection (IP) | IP67 |