E2B-M12KN08-WP-B1 5M
Proximity sensor, inductive, nickel-brass, short body, M12, unshielded, 8 mm, DC, 3-wire, PNP NO, 5 m cable
Specifications
Size | M12 |
Mounting type | Non-flush |
Sensing distance | 8 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Brass, nickel plated |
Cable specifications | PVC |
Cable length | 5 m |
Overall length of sensor | 47 mm |
Thread length | 23 mm |