E2A-M12KN08-M1-B1-4
Proximity sensor, inductive, brass-nickel, short body, M12, non-shielded, 8mm, DC, 3-wire, PNP-NO, M12 connector, gold-plated pins
Specifications
Size | M12 |
Mounting type | Non-flush |
Sensing distance | 8 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length of sensor | 48 mm |
Thread length | 27 mm |
Features | Gold plated connector pins |
Degree of protection (IP) | IP67 |