DRT2-TS04T
DeviceNet thermocouple input unit, 4 x inputs type R, S, K, J, T, B, L, E, U, N, C, P(PLII)
Specifications
Communication port(s) | DeviceNet Slave |
Type of module | Analog I/O |
I/O connection type | Screw |
Number of analog inputs | 4 |
Temperature input type | B, C (WRe5-26), E, J, K, L, N, P (PLII), R, S, T, U |
Linear analog input type | None |
Resolution of the analog inputs | 13 Bit |
Number of analog outputs | 0 |
Linear analog output type | None |
Resolution of the analog outputs | 0 Bit |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 50 mm |
Product Width (unpacked) | 115 mm |
Product Depth (unpacked) | 49.7 mm |
Product Weight (unpacked) | 160 g |