CIMR-VCBA0003JAB
V1000 Inverter drive, Finless, 0.4/0.55 kW(HD/ND), 3.0/3.5A(HD/ND), 200 VAC, 1-phase input, sensorless vector, max. output freq. 400Hz
Specifications
| Drive control method | Open loop V/f, Open loop vector |
| Drive supply voltage | 230 V single phase |
| Max. motor output at constant torque | 0.4 kW |
| Max. motor output at variable torque | 0.75 kW |
| Built in EMC filter | |
| Degree of protection (IP) | IP20 |
| Finless type | |
| Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
| Regenerative solutions | As inverter option |
| Communication port(s) | MODBUS Slave, Serial RS-422, Serial RS-485 |
| Communication option(s) | CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
| Product Height (unpacked) | 128 mm |
| Product Width (unpacked) | 68 mm |
| Product Depth (unpacked) | 81 mm |
| Product Weight (unpacked) | 800 g |