CIMR-AC2A0030FAA
A1000 inverter: 3~ 200 V, HD: 5.5 kW 25.0 A, ND: 7.5 kW 30.0 A, max. output freq. 400Hz
Specifications
| Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector |
| Drive supply voltage | 230 V three phase |
| Max. motor output at constant torque | 5.5 kW |
| Max. motor output at variable torque | 7.5 kW |
| Built in EMC filter | |
| Finless type | |
| Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
| Regenerative solutions | As inverter option |
| Communication port(s) | MODBUS Slave, Serial RS-422, Serial RS-485 |
| Communication option(s) | CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
| Product Height (unpacked) | 260 mm |
| Product Width (unpacked) | 140 mm |
| Product Depth (unpacked) | 167 mm |
| Product Weight (unpacked) | 4000 g |