A2W-TB-WC1 EU2WB
Wireless Full guard button, dia. 34.4 mm, EU frequency 868.3 MHz, Button/flange colors white-black
Specifications
Application | Wireless Pushbutton switch |
Area | Europe (EU) |
Bezel material | Plastic |
Color | White |
Bezel color | Black |
Frequency | 868.3 MHz |
Profile | Full guard |
Reset method | Momentary |
Shape | Round |
Size | 34 mm |
Suitable for illumination |