Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A2W-TB-WC1 EU1BB

Wireless Mushroom button, dia. 40 mm, EU Frequency 868.3 MHz, Button/flange colors black-black

Specifications

Application Wireless Pushbutton switch
Area Europe (EU)
Bezel material Plastic
Color Black
Bezel color Black
Frequency 868.3 MHz
Profile Mushroom
Reset method Momentary
Shape Round
Size 40 mm
Suitable for illumination

Accessories

A2W-AT2.5-WC1 High-sensitivity magnetic-base antenna, all frequencies supported, cable length 2.5 m
A2W-H-WC1 Slave button holder
A2W-RBN-WC1 EU Master unit receiver, EU frequency 868.3 MHz, 8 NPN transistor outputs, 24 VDC
A2W-RBP-WC1 EU Master unit receiver, EU frequency 868.3 MHz, 8 PNP transistor outputs, 24 VDC
A2W-S-WC1 Slave button strap

Downloads