Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A22NE-MP-P202-N

Emergency stop switch, Push-in, non-illuminated, 40 mm dia, push-lock/pull-reset, 2NC

Specifications

Number of contacts, normally-open 0
Number of contacts, normally-closed 2
Unlocking method Pull release
Diameter cap 40 mm
Hole diameter 22 mm
Mounting method Build-in
With lighting
With lock lever contact function
Button text None
Text color Not Applicable
Lighting voltage Not Applicable
Connection type auxiliary circuit Spring clamp connection
Degree of protection (IP) IP65

Accessories

A22NZ-A-B01Y Pushbutton accessory A22NZ 22 dia. Control Box
A22NZ-S-P2A A22N Contact blocks, DPST-NO, push-in terminal
A22NZ-S-P2B A22N contact blocks, DPST-NC, push-in terminal
A22NZ-S-P2C A22N Contact blocks, SPST-NO + SPST-NC, push-in terminal
A22Z-3466-1 Legend plate, emergency stop, 60 mm dia., round, yellow
A22Z-3905 Tightening wrench
A22Z-EG1 E-stop shroud, EMERGENCY OFF legend included.
A22Z-EG10 E-stop shroud, EMERGENCY OFF legend not included.
A22Z-EG2 E-Stop Shroud yellow

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.