Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
A22NE-M-P202-C

Emergency stop switch, Push-in, 24 VAC/DC illuminated, 40 mm dia, push-lock/turn-reset, 2NC

Specifications

Number of contacts, normally-open 0
Number of contacts, normally-closed 2
Unlocking method Turn unlatching mechanism
Diameter cap 40 mm
Hole diameter 22 mm
Mounting method Build-in
With lighting
With lock lever contact function
Button text None
Text color Not Applicable
Lighting voltage 24 VAC/DC
Connection type auxiliary circuit Spring clamp connection
Degree of protection (IP) IP65

Accessories

A22NZ-A-B01Y Pushbutton accessory A22NZ 22 dia. Control Box
A22NZ-S-P2A A22N Contact blocks, DPST-NO, push-in terminal
A22NZ-S-P2B A22N contact blocks, DPST-NC, push-in terminal
A22NZ-S-P2C A22N Contact blocks, SPST-NO + SPST-NC, push-in terminal
A22Z-3466-1 Legend plate, emergency stop, 60 mm dia., round, yellow
A22Z-3905 Tightening wrench
A22Z-EG1 E-stop shroud, EMERGENCY OFF legend included.
A22Z-EG2 E-Stop Shroud yellow

Downloads