Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A22E-M-11

Emergency stop switch, screw terminal, non-illuminated, 40 mm dia, push-lock/turn-reset, 1NC + 1NO

Specifications

Number of contacts, normally-open 1
Number of contacts, normally-closed 1
Unlocking method Turn unlatching mechanism
Diameter cap 40 mm
Hole diameter 22 mm
Mounting method Build-in
With lighting
With lock lever contact function
Button text None
Text color Not Applicable
Lighting voltage Not Applicable
Connection type auxiliary circuit Screw connection
Degree of protection (IP) IP65

Accessories

A22-02 Contact block, DPST-NC, general-purpose load
A22-20 Contact block, DPST-NO, general-purpose load
A22Z-3466-1 Legend plate, emergency stop, 60 mm dia., round, yellow
A22Z-3905 Tightening wrench
A22Z-B101Y Control box enclosure, one hole, yellow, for emergency stop, , depth 68.5 mm
A22Z-EG1 E-stop shroud, EMERGENCY OFF legend included.
A22Z-EG2 E-Stop Shroud yellow

Downloads