A22E-M-02B
Emergency stop switch, 24 VAC / VDC , 40 mm dia., push-lock / turn-reset, DPST-NC, within a control box
Specifications
Number of contacts, normally-open | 0 |
Number of contacts, normally-closed | 2 |
Unlocking method | Turn unlatching mechanism |
Diameter cap | 40 mm |
Hole diameter | 22 mm |
Mounting method | Surface mounting |
With lighting | |
With lock lever contact function | |
Button text | None |
Text colour | N/A |
Lighting voltage | N/A |
Connection type auxiliary circuit | Screw connection |
Degree of protection (IP) | IP65 |