Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

9580-DPM-HD

LVS-9580 Handheld, 1D, 2D & DPM high density

Specifications

Field of view - horizontal 44 mm
Field of view - vertical 44 mm
Decoder type 1D, 2D, DPM, ISO Verification
Application Standards AIAG/JAMA/JAPIA/Odette, ALDI, DHL, FPMAJ, French CIP, GS1 (NTIN), GS1 General Specifications, HDMA Guidelines, Health Industry Barcode (HIBC), ISO/IEC 15415, ISO/IEC 15416, ISO/IEC 15426, Japan Codabar, Laetus Pharmacode, Laetus Standard, MIL-STD-130N with Change 1, Miniature Pharmacode, POSTNET, Japan Post, Pharmacy Product Number (PPN), Postal (EIB, USPS IMB/Code 128, Mailmark)
Minimum X - Dimension 2D 0.05 mm
Illumination Red Dome
Bar Code symbologies supported Codabar, Code 128, Code 39, Code 93, GS1 Databar, GS1 Databar Expanded, GS1 Databar Expanded Stacked, GS1 Databar Omni-directional, GS1 Databar Stacked Omnidirectional, GS1 Databar Truncated, HIBC, ITF-14, Interleaved 2 of 5, Japan Post, PZN, Royal Mail Mailmark 4-State (4SB), UPC/EAN/JAN, USPS Intelligent Mail Barcode (4-State), USPS-128
2D Code symbologies supported Aztec, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Digital Link URI QR Code, MaxiCode, Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code
GS1 Certification EAN/UPC with CC, EAN/UPC with Supplementals, GS1 Data Matrix, GS1 DataBar, GS1 DataBar with CC, GS1 Digital Link URI, GS1 QR Code, GS1-128, GS1-128 with CC, ITF-14, UPC/EAN
Sensor 5 MP, CMOS
Communication port(s) USB
Supply voltage DC 5-5 V

Accessories

98-CAL022-01 Conformance calibration standard test card for ISO Datamatrix, ISO -15415, UNDATED
98-CAL023-01 Conformance calibration standard test card for ISO/IEC Data Matrix & GS1 DataMatrix - UNDATED
98-CAL042-01 Conformance calibration standard test card for ISO Datamatrix, ISO -15415:2024, UNDATED
98-CAL043-01 Conformance calibration standard test card for ISO/GS1 Datamatrix, ISO -15415:2024, UNDATED

Spare parts

98-CAL042-01 Conformance calibration standard test card for ISO Datamatrix, ISO -15415:2024, UNDATED

Downloads

download
Barcode Verifier Technical Manual
enPDF 2.53 MB
download
Code Reader Group Catalog Catalogue
enPDF 8.94 MB
download
LVS 9580 Users Manual
enZIP 16.4 MB
download
LVS-9580 Datasheet
enPDF 823 KB
download
LVS-9580-9585 Operation Manual
enPDF 2.63 MB
download
LVS-95xx-4.7.1.4004 Software
enZIP 91.5 MB
download
LVS95 (EAIV) Leaflet
enPDF 369 KB
download
LVS95 - CFR Part 11 Leaflet
enPDF 104 KB
download
LVS95 - IQ OQ Overview Brochure
enPDF 634 KB