Specifications
| Field of view - horizontal | 76 mm |
| Field of view - vertical | 57 mm |
| Decoder type | 2D, ISO Verification |
| Application Standards | AIAG/JAMA/JAPIA/Odette, ALDI, DHL, FPMAJ, French CIP, GS1 (NTIN), GS1 General Specifications, HDMA Guidelines, Health Industry Barcode (HIBC), ISO/IEC 15415, ISO/IEC 15426, Japan Codabar, Laetus Pharmacode, Laetus Standard, MIL-STD-130N with Change 1, Miniature Pharmacode, POSTNET, Japan Post, PZN (German Pharmacode), Pharmacy Product Number (PPN), Postal (EIB, USPS IMB/Code 128, Mailmark) |
| Minimum X - Dimension 2D | 0.15 mm |
| Illumination | Red Dome |
| 2D Code symbologies supported | Aztec, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Digital Link URI QR Code, MaxiCode, Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code |
| GS1 Certification | EAN/UPC with CC, EAN/UPC with Supplementals, GS1 Data Matrix, GS1 DataBar, GS1 DataBar with CC, GS1 Digital Link URI, GS1 QR Code, GS1-128, GS1-128 with CC, ITF-14, UPC/EAN |
| Sensor | 5 MP, CMOS |
| Communication port(s) | USB |
| Supply voltage DC | 5-5 V |