Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

3G3MX2-A2150-EV2

MX2-EV2 inverter drive, 15/18.5 kW (ND/LD), 60.0/69.0 A (ND/LD), 200 VAC, 3~ input, sensorless vector, max. output freq. 590Hz

Specifications

Drive control method Open loop V/f, Open loop vector
Drive supply voltage 230 V three phase
Max. motor output at constant torque 15 kW
Max. motor output at variable torque 18.5 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-485, USB
Communication option(s) CompoNet Slave, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, PROFIBUS DP Slave
Product Weight (unpacked) 6500 g

Accessories

3G3AX-MX2-DRT-E DeviceNet option card for MX2 inverter
3G3AX-MX2-ECT MX2 EtherCAT option card
3G3AX-MX2-EIP-A MX2 Ethernet/IP option card
3G3AX-MX2-PRT-E MX2 option card, PROFIBUS DP
3G3AX-OP01 LED remote operator panel, cable length max. 3m
AX-FER2815-PE Ferrite choke, 28mm diameter, for 15kW inverters and below
AX-FIC4080-SE Common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 80 A, 400 VAC, three phase, for 18.5 kW and 22 kW drives.
AX-FIC4080-SE-LL Low Leakage common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 80 A, 400 VAC, three phase, for 18.5 kW and 22 kW drives.
AX-RAI00180670-DE AC input reactor, 67 A, 0.18 mH, for 11 to 15 kW sizes, 200 VAC, 3 phase
AX-RAO00490640-DE AC output reactor, 64 A, 0.49 mH, for 15 kW, 200 VAC, 3 phase
AX-RC00440859-DE DC link reactor, 85.9 A, 0.44 mH, for 15 kW, 200 VAC

Downloads

download
3G3MX2-_-E Instruction Sheet
enPDF 182 KB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Energy Saving v1.5.0.3 Software
en ZIP 104 MB
o

Please or register to view this content

download
From 3G3JX to 3G3MX2 Replacement guide
enPDF 1 MB
download
LCD Digital Operator Users Manual
enPDF 2.4 MB
download
MX2 Users Manual
enPDF 7.68 MB
download
MX2 Getting Started Guide
enPDF 4.94 MB
download
MX2 EtherNet/IP Option Board Users Manual
enPDF 4.49 MB
download
MX2 IP54 Instruction Sheet
enPDF 329 KB
download
MX2-EV2 Users Manual
enPDF 27.4 MB
download
MX2/RX CompoNet Option Board Users Manual
enPDF 6.85 MB
download
MX2/RX DeviceNet Option Board Users Manual
enPDF 6.48 MB
download
MX2/RX EtherCAT Option Board Users Manual
enPDF 8.65 MB
download
MX2/RX PROFIBUS Option Board Users Manual
enPDF 5.04 MB
download
Sysmac Catalogue
enPDF 43.5 MB
download
3G3MX2-_-E Instruction Sheet
enPDF 182 KB
download
From 3G3JX to 3G3MX2 Replacement guide
enPDF 1 MB
download
LCD Digital Operator Users Manual
enPDF 2.4 MB
download
MX2 Users Manual
enPDF 7.68 MB
download
MX2 Getting Started Guide
enPDF 4.94 MB
download
MX2 EtherNet/IP Option Board Users Manual
enPDF 4.49 MB
download
MX2 IP54 Instruction Sheet
enPDF 329 KB
download
MX2-EV2 Users Manual
enPDF 27.4 MB
download
MX2/RX CompoNet Option Board Users Manual
enPDF 6.85 MB
download
MX2/RX DeviceNet Option Board Users Manual
enPDF 6.48 MB
download
MX2/RX EtherCAT Option Board Users Manual
enPDF 8.65 MB
download
MX2/RX PROFIBUS Option Board Users Manual
enPDF 5.04 MB
download
Energy Saving v1.5.0.3 Software
en ZIP 104 MB
o

Please or register to view this content