Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

37590-80000

Mobile Robot, OL-450S3 with 1.6m Mast, without Battery

Specifications

Mobile robot type Cart lifter
Maximum load 450 kg
Maximum speed 1.2 m/s
Lifting plate length 830 mm
Kit type Mobile robot only
Accessories included None
Battery included
Product Height (unpacked) 2236 mm
Product Width (unpacked) 692 mm
Product Depth (unpacked) 1217 mm
Product Weight (unpacked) 170000 g

Accessories

28110-020 Mobile Robot Battery for OL-450S
28110-101 Mobile Robot Charging Station - Stationary Electronics & Coil (For OL-450S)
28110-102 Floor Mounted Wireless Charger Protective Surface (For OL-450S)
28110-103 Service Charger? for Manual Battery Charging (For OL-450S)
28110-501 Manual Mover - Used for Moving Unpowered AMRs (For OL-450S)
28110-503 Lift Bridge - Provides an Alternate Method to Lower the Lifter, Without Charger (For OL-450S)
28110-504 Maintenance Bench - Adjustable Table for Maintenance Tasks (For OL-450S)
28110-505 Maintenance Kit - Cleaning Fluid for Safety Scanners (For OL-450S)
28110-506 Maintenance Kit - Cleaning Wipes for Safety Scanners (For OL-450S)
28110-508 Lift Bridge Charger (For OL-450S)

Downloads