S8VK-X
Switch Mode Power Supply S8VK-X
EtherNet/IP, Modbus TCP-Compatible Maximizing System Availability Through the Connecting of Equipment to IoT
Product replacement time, output voltage, output current, and more are acquired on the network and can be managed all at once- Product status can be checked on-site using the indication monitor
- Operation possible at ambient temperatures from -40 to 70°C
- Power Boost function at 150% (240 and 480 W)
- Side-by-side mounting possible (up to 55°C)
- UL Class 2 conformance (90 W or less)
- Complies with EN/IEC 61558-2-16
- Coated PCBs for better resistance to environment
Specifications & ordering info
Product | Type | Mounting method | Phase | Power output | Efficiency | Output voltage | Rated output current | Power boost ratio | Temperature range | Terminal | Communication port(s) | Alarm function | Number of output branches | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Allowable supply voltage DC | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Book type | DIN rail | Single | 60 W | 86 % | 12 V | 4.5 A | 120 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 40 mm | 94.7 mm | 92.3 mm | Book type power supply, 60 W, 12 VDC, 4.5 A, DIN rail mounting, Push-in terminal, Coated, Ethernet IP / Modbus TCP compatibility |
|
|
Book type | DIN rail | Single | 90 W | 87 % | 24 V | 3.75 A | 100 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 55 mm | 94.7 mm | 92.3 mm | Book type power supply, 90 W, 24 VDC, 3.75 A, DIN rail mounting, Push-in terminal, Coated, display, Ethernet IP / Modbus TCP compatibility |
|
|
Book type | DIN rail | Single | 120 W | 92 % | 24 V | 5 A | 120 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 55 mm | 94.7 mm | 92.3 mm | Book type power supply, 120 W, 24 VDC, 5 A, DIN rail mounting, Push-in terminal, Coated, Ethernet IP / Modbus TCP compatibility |
|
|
Book type | DIN rail | Single | 120 W | 92 % | 24 V | 5 A | 120 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 55 mm | 94.7 mm | 92.3 mm | Book type power supply, 120 W, 24 VDC, 5 A, DIN rail mounting, Push-in terminal, Coated, display, Ethernet IP / Modbus TCP compatibility |
|
|
Book type | DIN rail | Single | 240 W | 93 % | 24 V | 10 A | 150 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 38 mm | 129.8 mm | 123.7 mm | Book type power supply, 240 W, 24 VDC, 10 A, DIN rail mounting, Push-in terminal, Coated, Ethernet IP / Modbus TCP compatibility |
|
|
Book type | DIN rail | Single | 240 W | 93 % | 24 V | 10 A | 150 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 38 mm | 129.8 mm | 123.7 mm | Book type power supply, 240 W, 24 VDC, 10 A, DIN rail mounting, Push-in terminal, Coated, display, Ethernet IP / Modbus TCP compatibility |
|
|
Book type | DIN rail | Single | 480 W | 94 % | 24 V | 20 A | 150 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 60 mm | 129.8 mm | 123.7 mm | Book type power supply, 480 W, 24 VDC, 20 A, DIN rail mounting, Push-in terminal, Coated, Ethernet IP / Modbus TCP compatibility |
|
|
Book type | DIN rail | Single | 480 W | 94 % | 24 V | 20 A | 150 % | -40-70 °C | Push-in | EtherNet/IP, MODBUS/TCP | - | 1 | 100-240 V | 85-264 V | 90-350 V | 140 mm | 110 mm | 180 mm | Book type power supply, 480 W, 24 VDC, 20 A, DIN rail mounting, Push-in terminal, Coated, display, Ethernet IP / Modbus TCP compatibility |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me S8VK-X
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for S8VK-X
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadRelated products
-
S8V-CP - Electronic Circuit Breaker
-
Multi circuit protector
-
Short time Buffer unit
-
Noise Filter S8V-NF
-
The right redundancy unit for your back-up applications.