Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to S8VK-R

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8VK-R

S8VK-R

The right redundancy unit for your back-up applications.

When the S8VK-R is used with switching power supplies, it provides a backup system for critical applications that require absolute reliability and zero downtime.

  • Redundancy operating LED for status confirmation
  • Signal output for failure detection of power supplies
  • Operation temperature range: -40 to 70°C
  • Double your operational lifetime by adjusting the power supply voltage to light-up the Balance LED
  • Power Boost function is possible when used with S8VK-G series power supplies

Specifications & ordering info

Ordering information

Input voltage

Output current

Size (W × H × D) [mm]

Order code

Standard models

Coated models

5 to 30 VDC

10 A

32 × 90 × 110

S8VK-R10

S8VK-R10-400

10 to 60 VDC

20 A

40 × 125 × 113

S8VK-R20

S8VK-R20-400

Specifications

Type

S8VK-R10

S8VK-R20

Rated Input Voltage

5 to 30 V

10 to 60 V

Output Current

10 A

20 A

Voltage Drop

0.7 V max at 10 A

0.9 V max at 20 A

Operation Temperature range

-40 to 70°C

-40 to 70°C

Safety Standard

UL 60950-1, UL 508, cURus, cULus, EN 50178, EN 60950-1

Signal output

30 VDC 50 mA max by Photo MOS Relay

Redundancy OK Indicator

LED (Green), The function to know the both of PS operate normally.

Voltage Balance Indicator

LED (Green), The function to help to get the balance of 2 unit PS output voltage

Grounding terminal

-

Yes, One for Chassis grounding

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me S8VK-R

s8vk-r20 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for S8VK-R

By completing this form you can request a quotation. Your personal details will be handled confidentially.

s8vk-r20 prod

Personal details

S8VK-R

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Accessories

s8vk-r accessor oei prod

Downloads