Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Laser Marker

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Laser Marker

Laser Marker

MX-Z20XXH-V1 Fiber Laser Marker

Efficient and permanent marking for traceability, design or labelling requirements on a wide range of materials, including metal, plastics, resin and film

  • Ever increasing requirements towards the individual identification and traceability of parts and components are present in many industries like automotive, medical device manufacturing or general machine building.
  • With laser marker technology, unreliable, non permanent and supply consuming marking technologies like paper/plastic labelling or inkjet printing can be supplemented.
  • Laser markings are permanent, don´t require consumable materials, are highly accurate and very versatile – the future prove technology for your marking application.

Specifications & ordering info

Product Marking area Working distance Marking resolution Compatible materials Description
Laser Marker, Fiber laser Wavelength 1062 nm, 20 W Fiber laser transmitter output, Marking area 90×90 mm, Marking Resolution 2µm, Working distance 170±10 mm, 200 to 240 VAC, 50/60 Hz
Laser Marker, Fiber laser Wavelength 1062 nm, 20 W Fiber laser transmitter output, Marking area 160×160 mm, Marking Resolution 4µm, Working distance 210±10 mm, 200 to 240 VAC, 50/60 Hz
Laser Marker for Resins and Plastic films, Fiber laser Wavelength 1062 nm, 20 W Fiber laser transmitter output, Marking area 160×160 mm, Marking Resolution 4 µm, Working distance 210±10 mm, 200 to 240 VAC, 50/60 Hz
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me Laser Marker

MX-Z Laser Marker 600x600 prod
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for Laser Marker

By completing this form you can request a quotation. Your personal details will be handled confidentially.

MX-Z Laser Marker 600x600 prod

Personal details

Laser Marker
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

The MX-Z200xxH series laser markers meet industry demands and provide high quality marks for permanent part identification for product traceability. With position compensation and code quality inspection the MX-Z20xxH offers great flexibility in terms of marking, connectivity and ability to easily integrate into any automation environment.

Main product features

  • Communications and Control via EtherNet/IP, Ethernet TCP/IP, RS-232, RS-422.
  • Target materials to laser mark: Stainless Steel, Iron, Aluminum, Copper, Gold, Silver, ABS, PBT, POM, PC, PP, PVC and other materials.
  • Color marking on stainless steel.
  • High resolution of 2µm gives the ability to mark characters as small as 0.1mm (100µm).
  • Laser mark 1D and 2D codes (Code 39, Codabar, ITF, Code 128, UPC/EAN, GS1, QR Codes, Micro QR, Data Matrix - ECC200, GS1 DataBar).
  • Imports and laser marks drawings (DXF) or JPG, BMP, PNG images.

Optional integrated vision solution

Plug and Play integration of the market leading FH Vision controller

Capabilities:

  • Detects object and adjusts the marking area – location and rotation compensation
  • Checks the marking quality after the application

Your benefit:

  • Reduction of periphery equipment to position the marking object.
  • Reduction of engineering costs during system design and setup.
  • Reduction of circle time during operation.
  • Increase of production line flexibility.
  • Increase of process quality and stability due to immediate inspection of the marking result.
  • Increase of usability due to preconfigured function blocks.

Fully integrated Omron Traceability solution

Easy connection to Omron controllers with flexible interfaces to send and receive data for traceability solutions

Capabilities:

  • Robust and flexible communication via Ethernet/IP
  • Fully integration allows easy and reliable system design, implementation and operation

Your benefit:

  • Trust in proven technology out of “on hand”
  • No issues with connectivity hurdles between different system architectures and communication protocols

System Concept Example

Archive marking data, and other data to a log, etc. Simplify both traceability and preventive maintenance. The Laser Marker and the FH series image processing system are content to the NJ series database through the EtherNet/IP TM. Once the inspection of the image takes place, the data is sent back to the marking data and inspection data database.

3D Marking

Mark the object no matter of shape, surface orientation or marking distance. The focus point can be moved 170±10mm for the MX-Z2000H, and 220±10mm for the MX-Z2050H/Z2055H.

Capabilities:

  • Perfect markings on multiple 3-dimensional surfaces and shapes like, cones, cylinders, spheres or angles
  • Mark at different working distances without the need for mechanical adjustments

Your benefit:

  • Reduction of peripheric equipment for object orientation
  • Increased flexibility in the production line
  • Reduced circle time due to less necessary object re orientation

High-precision Z-axis flexibility

Add this content and then we will have one image including all the small pictures Clean marking is now possible for 3D surfaces, such as stepped, sloped, curved, conical and spherical surfaces without any additional software.

Technology

MX-Z2000H-V1 – strong in marking of long lasting products

Based on the used technology the MX-Z is especially capable of marking metals and plastics that are widely used in the automotive and digital industry. The usage of a MOPA lasers source guarantees high quality, high stability and long life operation of the markings and the system.

Mark anything from electronic parts to automotive parts. The EE (Enhanced Energy) option allows not only quicker but deeper and therefor long-lasting marking without any compromises in marking quality.

  • Deep engraving in metal
  • Shallow engraving in metal
  • Marking on plastics/resin
  • Deep dig printing
  • Fine processing
  • Fine marking

Key benefits for these industries are:

  • Application of high resolution human readable markings and 1D/2D codes possible on many surfaces
  • Reduction on environmental impact due to avoidance of waste for example paper/plastic stickers or one time use ink cartridges
  • Excellent range of designing possibilities including pictures and logos
  • Easy to implement traceability solution – out of “one hand”

Videos

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
MX-9150/9151 Setup Manual
enPDF 2.12 MB
download
MX-9190 Instruction Sheet
enPDF 864 KB
download
MX-Z2000H Series Brochure
enPDF 1.42 MB
download
MX-Z2000H-V1 Laser Marker Datasheet
enPDF 1.02 MB
download
MX-Z2000H-V1 series Brochure
enPDF 3.27 MB