Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Fixed Robots

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Fixed Robots

Filter by

Type
Products
12 products found
Product
i4H i4L iX3 iX4 eCobra X-Series Viper Hornet Quattro X-Delta 2+1 X-Delta 3+1 X-Delta 5
i4h product group image prod
i4L 800x800 web prod
ix3-565 main product page image prod
ix4-650 main product page image prod
ecobra-800-1 prod
scara robots prod
viper-s850 prod
hornet 3 prod
quattro-650h prod
x-delta 2+1 prod
washdown delta robot prod
x-delta 5 prod
Max. reach
650 mm 750 mm 850 mm 350 mm 450 mm 550 mm - - 600 mm 800 mm 120 mm 350 mm 600 mm 800 mm 1,200 mm 650 mm 850 mm - - - - -
Max. working diameter
- - 1,130 mm 1,130 mm 1,600 mm - - - 1,130 mm 1,300 mm 1,600 mm 800 mm 1,000 mm 1,500 mm 500 mm 650 mm 1,100 mm 1,300 mm 1,600 mm 650 mm 1,100 mm 1,300 mm
Max. payload
15 kg 5 kg 8 kg 10 kg 12 kg 15 kg 5.5 kg 1 kg 5 kg 10 kg 20 kg 50 kg 5 kg 8 kg 10 kg 12 kg 15 kg 3 kg 30 kg 35 kg 1 kg 2 kg 3 kg 8 kg 1 kg
No. of axes
4 4 3 4 4 4 4 6 3 4 4 2 3 3 4 5
Protection class
IP65 IP20 Cleanroom C10 ESD Food Grade IP20 IP65 IP66 IP65 IP65 IP20 Cleanroom C10 IP65 IP40 Cleanroom C10 IP54 IP40 Cleanroom C10 IP65 IP66 IP65 IP65 IP69K IP67 IP65 IP65
Robot controller
Robot Integrated Controller Embedded Robot Integrated Controller Embedded Robot Integrated Controller Robot Integrated Controller Robot Integrated Controller Embedded SmartController EX NX/NY/NJ series YRCX Robot Integrated Controller SmartController EX e-MotionBlox NX/NY/NJ series Embedded SmartController EX NX/NY/NJ series SmartController EX NX/NY/NJ series NJ Robotics NJ Robotics NJ Robotics
Mounting type
Table Floor Inverted Wall-mount Table Floor Wall-mount Inverted Inverted Table Floor Inverted Table Floor Inverted Wall-mount Table Floor Inverted Inverted Inverted Inverted Inverted Inverted
Product
i4H i4L iX3 iX4 eCobra X-Series Viper Hornet Quattro X-Delta 2+1 X-Delta 3+1 X-Delta 5
  • i4h product group image prod

    i4H

    Gain more out of production with a higher payload and faster cycle time

  • i4L 800x800 web prod

    i4L

    New i4L robot for precision machining, assembly and material handling

  • ix3-565 main product page image prod

    iX3

    Parallel robot ideal for use in the food and beverage, pharmaceutical, and healthcare industries

  • ix4-650 main product page image prod

    iX4

    Four-axis parallel robot achieves high speed and high precision

  • ecobra-800-1 prod

    eCobra

    SCARA robot for precision machining, assembly, and material handling

  • scara robots prod

    X-Series

    The flexible picking system

  • viper-s850 prod

    Viper

    Articulated robot for machining, assembly, and material handling

  • hornet 3 prod

    Hornet

    Parallel robot ideal for use in the food and beverage, pharmaceutical and healthcare industries

  • quattro-650h prod

    Quattro

    Four-axis parallel robot achieves high speed and high precision

  • x-delta 2+1 prod

    X-Delta 2+1

    The design concept with a minimum of mechanical components results in a high quality robot

  • washdown delta robot prod

    X-Delta 3+1

    The fastest picking system integrated in the Sysmac platform

  • x-delta 5 prod

    X-Delta 5

    The innovative concept of 2 parallel axes results in the most robust Delta Pick&Place robot

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events