Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to iX4

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

iX4

iX4

Four-axis parallel robot achieves high speed and high precision

The iX4 parallel robot offers exceptionally fast and flexible packaging and material-handling applications.

The iX4 is the industry-leading robot when it comes to speed and precision while, boasting a payload capacity of 15kg. It is the only parallel robot in the world with our patented four-arm rotational platform delivering maximum speed, maximum acceleration and exceptional performance across the workplace.
 
Main features 
  • EtherCAT connectivity to the Omron NJ501-R controller and programming through the familiar IEC 61131-3 programming language or scripting (ev+). 
  • Four-axis arm evenly distributes the load on the robot 
  • Fast and high-precision conveyance and assembly 
  • Designed with a high payload to support multi-hand (multi-picking) 
  • Supports fast Pick & Place on a fast conveyor 
  • Meets the sanitary standards of the United States Department of Agriculture for prevention of product contamination 
  • Maximum working diameter 1,300 mm 
  • Working height 500 mm 
  • Maximum payload 15 kg 
  • Weight 117 kg

Specifications & ordering info

Product Payload Reach Robot controller Z-Stroke Degree of protection (IP) Rotation -/+ Platform type Description
iX4-650H, 6 kg payload, 1300 mm diameter reach, P31, 46.25° rotation, 4 axis, 500 mm Zaxis, IP20 Base, IP67 Tooling, iCS-ECAT
iX4-650H, 6 kg payload, 1300 mm diameter reach, P32, 92.5° rotation, 4 axis, 500 mm Zaxis, IP20 Base, IP67 Tooling, iCS-ECAT
iX4-650H, 6 kg payload, 1300 mm diameter reach, P34, 185° rotation, 4 axis, 500 mm Zaxis, IP20 Base, IP67 Tooling, iCS-ECAT
iX4-650HS, 8 kg payload, 1300 mm diameter reach, P30, 0° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-650HS, 3 kg payload, 1300 mm diameter reach, P31, 46.25° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-650HS, 3 kg payload, 1300 mm diameter reach, P32, 92.5° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-650HS, 3 kg payload, 1300 mm diameter reach, P34, 185° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-650H, 15 kg payload, 1300 mm diameter reach, P30, 0° rotation, 4 axis, 500 mm Zaxis, IP65 Base, IP67 Tooling, iCS-ECAT
iX4-650H, 6 kg payload, 1300 mm diameter reach, P31, 46.25° rotation, 4 axis, 500 mm Zaxis, IP65 Base, IP67 Tooling, iCS-ECAT
iX4-650H, 6 kg payload, 1300 mm diameter reach, P32, 92.5° rotation, 4 axis, 500 mm Zaxis, IP65 Base, IP67 Tooling, iCS-ECAT
iX4-650H, 6 kg payload, 1300 mm diameter reach, P34, 185° rotation, 4 axis, 500 mm Zaxis, IP65 Base, IP67 Tooling, iCS-ECAT
iX4-800H, 10 kg payload, 1600 mm diameter reach, P30, 0° rotation, 4 axis, 500 mm Zaxis, IP20 Base, IP67 Tooling, iCS-ECAT
iX4-800H, 4 kg payload, 1600 mm diameter reach, P31, 46.25° rotation, 4 axis, 500 mm Zaxis, IP20 Base, IP67 Tooling, iCS-ECAT
iX4-800H, 4 kg payload, 1600 mm diameter reach, P32, 92.5° rotation, 4 axis, 500 mm Zaxis, IP20 Base, IP67 Tooling, iCS-ECAT
iX4-800H, 4 kg payload, 1600 mm diameter reach, P34, 185° rotation, 4 axis, 500 mm Zaxis, IP20 Base, IP67 Tooling, iCS-ECAT
iX4-800HS, 7 kg payload, 1600 mm diameter reach, P30, 0° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-800HS, 1 kg payload, 1600 mm diameter reach, P31, 46.25° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-800HS, 1 kg payload, 1600 mm diameter reach, P32, 92.5° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-800HS, 1 kg payload, 1600 mm diameter reach, P34, 185° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT
iX4-800H, 10 kg payload, 1600 mm diameter reach, P30, 0° rotation, 4 axis, 500 mm Zaxis, IP65 Base, IP67 Tooling, iCS-ECAT
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me iX4

ix4-650 main product page image prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for iX4

By completing this form you can request a quotation. Your personal details will be handled confidentially.

ix4-650 main product page image prod

Personal details

iX4

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Accessories

Models

iX4-650

  • Size: 650 mm radius
  • Max. payload: 3 to 15 kg depending on model
  • Number of axes: 4 axis 
  • Working volume X/Y stroke: 1300 mm
  • Working volume Z stroke: 500 mm
  • Working volume theta axis (rotation angle): varies per model
  • Mounting: inverted
  • Standard, IP65 and Sanitary model
  • IP Class: Standard IP20 & IP65/ /Platform, Arms IP67 & HS
  • Repeatability (mm): +/-0.10mm
  • Power requirements: 24 VDC: 11A, 200 to 240 VAC: 10A, single-phase

iX4-800

  •  Size: 800mm radius
  •  Max. payload: 1 to 10 kg depending on model 
  •  Number of axes: 4 axis 
  •  Working volume X/Y stroke: 1600 mm
  •  Working volume Z stroke: 500 mm
  •  Working volume theta axis (rotation angle): varies per model
  •  Mounting: inverted
  •  Standard, IP65 and Sanitary model
  •  IP Class: Standard IP20 & IP65/ /Platform, Arms IP67 & HS
  •  Repeatability (mm): +/-0.10mm
  •  Power requirements: 24 VDC: 11A, 200 to 240 VAC: 10A, single-phase 

Control Units

Robot Control

Robot Integrated Controller
The new Robotics Integrated Platform is the next revolutionary step in the SYSMAC ecosystem that seamlessly integrate the full ORT Fixed Robotics product line. The NJ-R machine controller with new Robot Integrated CPU supports up to 8 robots as well as independent motion axis control.
 
Main Features
  • Total Integration (Control): Unified control automation + robotics 
  • Process Integration (Faster Time-to-market): Applications can be developed from design through commissioning, operation, and continuous improvement 
  • Supply Chain Integration (Flexibility): Users can easily reprogram (PLC and robots), modify, or scale production, providing flexibility to adapt to fluctuating demands
  • Intel Atom processor, 20 MB user program capacity, 2GB SD card
  • Runs Real-time Operating System and eV+3 
  • EtherCAT and Ethernet/IP communication 
  • Control Cycle: 0.5, 1, 2, 4 ms (Min 2 ms with ORT robots)
  • SQL DB Functionality
  • Can control NJ Robotics units (Deltas Codian & Yamaha, custom kinematics)
  • Supports existing NJ accessories (Power supply, CJ-IO, cables)
  • All non-robot features are consistent with existing NJ models
 
Learn more about the Robotics Integrated Controller
T20 Pendant
The T20 manual control pendant provides an ergonomic and durable package which users can manually teach the robot system. All gripping and holding positions enable comfortable and fatigue-free operation. The T20 pendant is compatible with any robot that is controlled by the SmartController EX motion controller.
 
Product Details- Supports
  • Enable/disable power
  • Jog the robot in different modes (joint, world, tool, frame)
  • E-Stop button and 3-position enable switch
  • Colorful and high resolution User Interface
  • Teach locations
  • Display robot position, digital I/O, and system status
  • Display IP address of controller
  • Product Includes
Product Includes
 
T20 Pendant with 10m cable attached, 3m adapter cable with bulkhead connector and Documentation

Vision & Inspection Guidance

State-of-the-art industrial computer optimized for vision guided robotics applications: IPC Application Controller
  • Built-in vision processor with 128GB SSD, optimized to process high resolution, high frame rate images, with ACE 4.X
  • Unique simplified thermal design to maximize uptime
  • GigE PoE and USB 3.0 ports for increased connectivity and fast data transmission
  • Supports up to 8 cameras simultaneously
  • Compatible with Omron UPS S8BA Series
  • Compact design to minimize panel space, allowing 2 mounting orientations

Videos

Related products

  • hornet 3 prod

    Parallel robot ideal for use in the food and beverage, pharmaceutical and healthcare industries

  • robotic integrated controller 600x400 prod

    For applications requiring high-speed processing for machine control, safety, reliability and maintainability.

  • viper-s850 prod

    Articulated robot for machining, assembly, and material handling

  • ecobra-800-1 prod

    SCARA robot for precision machining, assembly, and material handling

  • i4h product group image prod

    Gain more out of production with a higher payload and faster cycle time

  • ix3-565 main product page image prod

    Parallel robot ideal for use in the food and beverage, pharmaceutical, and healthcare industries

Downloads