Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to S8VK-C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8VK-C

S8VK-C

The cost effective book type power supply

The S8VK-C Lite family is an ideal choice for cost-sensitive applications that require a dependable high-quality power supply. The family is available with power ratings from 60 W to 480 W.

  • Operating temperature range of -25º to +60ºC
  • Double set of DC output terminals (three for the negative) provide easy wiring
  • Universal input capability, 100 to 240 VAC and 90 to 350 VDC
  • Conforms to EN61204-3, EN55011 Class A
  • Improved DIN-rail mounting clip provides a better resistance to vibrations and allows easy installation (using one hand to mount in a flash)

Specifications & ordering info

Product Type Mounting method Phase Power output Efficiency Output voltage Rated output current Temperature range Terminal Communication port(s) Alarm function Number of output branches Rated supply voltage at AC 50 Hz Allowable supply voltage AC Allowable supply voltage DC Product Width (unpacked) Product Height (unpacked) Product Depth (unpacked) Description
Book type power supply, Lite, 60 W, 24VDC, 2.5A, DIN rail mounting
Book type power supply, Lite, 120 W, 24VDC, 5A, DIN rail mounting
Book type power supply, Lite, 240 W, 24VDC, 10A, DIN rail mounting
Book type power supply, Lite, 480 W, 24VDC, 20A, DIN rail mounting
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me S8VK-C

s8vk-c prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for S8VK-C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

s8vk-c prod

Personal details

S8VK-C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Accessories

s8vk-c accessories1 prod
s8vk-c accessories2 prod