Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to S8V-NF

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8V-NF

S8V-NF

Noise Filter S8V-NF

DIN Rail Mounting Type Ideal for Control Panels Featuring a Slim Design that Saves Space Push-In Connections for Safe and Easy Wiring

  • 150 kHz to 1 MHz high attenuation
  • Operation possible at ambient temperatures from -40 to 85°C
  • Complies with RoHS directives
  • Certification for 3,000 m altitude (UL/EN 60939)

Specifications & ordering info

Ordering information

Rated voltage

Rated current

Order code

250 VAC

250 VDC

3 A

S8V-NFS203

6 A

S8V-NFS206

Note: For details on normal stock models, contact your nearest OMRON representative.

Specifications

Item

Rated current

3 A

6 A

Rated voltage

Single-phase 250 VAC 50/60 Hz1, 250 VDC

I/O characteristics

Leakage current

1.0 mA max. (250 VAC/60 Hz)

DC resistance

110 mΩ max.

Attenuation

25 dB min. (Common Mode: 0.1 to 10 MHz, Normal Mode: 0.2 to 30 MHz)

Withstand voltage

2.5 kVAC for 1 min. (between line and ground), current cutoff 10 mA

Insulation resistance

100 MΩ min. (500 VDC, 1 min.)

Environment

Ambient operating temperature

−40 to 85 °C (Derating is required.) (with no condensation or icing)

Derating start temperature

+85°C

+60°C

Storage temperature

−40 to 85°C (with no condensation or icing)

Ambient operating humidity

95% (Storage humidity: 95% max.)

Vibration resistance

10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h each in X, Y, and Z directions

Shock resistance

150 m/s², 3 times each in ±X, ±Y, ±Z directions

Construction

Weight

140 g max.

Degree of protection

IP20 by EN/IEC 60529

Standards

Safety standards

UL 60939 (Recognition) OVC III ( 3000 m ) Pol2

CSA C22.2 No.8

EN 60939 OVC III ( 3000 m) Pol2

ENEC2

EAC (TR CU 004 / 2011)


1. If the input is connected to a UPS, do not connect a UPS with a square-wave output. Doing so will cause the internal temperature of the product to increase, possibly causing smoking or damage.
2. ENEC is a certification that makes product distribution to EU member countries, EFTA (European Free Trade Association) member countries, and Eastern European countries possible.
1. If the input is connected to a UPS, do not connect a UPS with a square-wave output. Doing so will cause the internal temperature of the product to increase, possibly causing smoking or damage.
2. ENEC is a certification that makes product distribution to EU member countries, EFTA (European Free Trade Association) member countries, and Eastern European countries possible.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me S8V-NF

S8V-NFS203

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for S8V-NF

By completing this form you can request a quotation. Your personal details will be handled confidentially.

S8V-NFS203

Personal details

S8V-NF

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation