NX1
Information & Productivity in a miniaturized size controller
The NX1 series modular machine controller provides logic sequence, motion and information functionality. NX1 is joining production and IT worlds, minimizing engineering and maintenance while suppressing middleware.
- IoT Ready: OPC UA server built-in as standard feature, variable structures are supported
- Database direct connection: SQL client for server Microsoft SQL, Oracle, IBM DB2, MySQL, Firebird, PostgreSQL
- Cloud direct connection: MQTT(S) communications are supported using MQTT Communication Library
- Database direct connection in V2.0 is expanded with stored procedure calls and secure communications functionality
- Large memory for data handling. 33.5 MB for variables
- Battery-less controller
- Cycle time: from 1 ms
- Up to 12 axes (8 synchronized motion axes & 4 PTP)
- One unique and synchronized cycle for local & remote I/O, EtherCAT devices and motion control
- Multi-tasking controller
- Expanded network connectivity, 2x Ethernet ports + 1 EtherCAT
- Up to 32 local NX units, including Safety and IO-Link master
- Support up to 64 EtherCAT nodes (400xNX units)
- EtherCAT Ring topology is supported to maintain communications and control in case of a broken cable or device failure
Specifications & ordering info
Product | Supports motion control | Supports DB connection | Primary task cycle time | Program memory | Variables memory | Max. number of PTP axes | Max. number of synchronous axes | Communication port(s) | Max. number of remote I/O nodes | Supports sequence control | Supports position control | Supports OPC-UA | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Yes | No | 1 ms | 5 MB | 33.5 MB | 4 | 2 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU, 5MB program and 33.5MB data memory , built-in EtherCAT (2 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
Yes | Yes | 1 ms | 5 MB | 33.5 MB | 4 | 2 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU with with Database Connectivity, 5MB program and 33.5MB data memory , built-in EtherCAT (2 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
Yes | No | 1 ms | 5 MB | 33.5 MB | 4 | 4 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU, 5MB program and 33.5MB data memory , built-in EtherCAT (4 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
Yes | Yes | 1 ms | 5 MB | 33.5 MB | 4 | 4 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU with with Database Connectivity, 5MB program and 33.5MB data memory , built-in EtherCAT (4 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
Yes | No | 1 ms | 5 MB | 33.5 MB | 4 | 8 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU, 5MB program and 33.5MB data memory , built-in EtherCAT (8 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
Yes | Yes | 1 ms | 5 MB | 33.5 MB | 4 | 8 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU with with Database Connectivity, 5MB program and 33.5MB data memory , built-in EtherCAT (8 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
No | No | 1 ms | 5 MB | 33.5 MB | 4 | 0 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU, 5MB program and 33.5MB data memory , built-in EtherCAT (0 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
No | Yes | 1 ms | 5 MB | 33.5 MB | 4 | 0 | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 64 | Yes | Yes | Yes | Sysmac NX1 Modular CPU with with Database Connectivity, 5MB program and 33.5MB data memory , built-in EtherCAT (0 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me NX1
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for NX1
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadEtherCAT Redundancy
Redundancy minimizes downtime
Even if a part of the EtherCAT network is disconnected, Cable Redundancy provides continuous connectivity.
This function allows you to fix disconnection without stopping the machines and production line where one controller provides both machine control and safety control.
OMRON ECAT Improvement
Direct access to SQL Database
Stored procedure
What is stored procedure?
Stored procedure is one of the database functions. A group of SQL statements is stored in a database, enabling complex processing to be executed with one call. The Stored Procedure Call function to call stored procedure in a database from the controller has been added to version 2.0.
Secure connection between FA and IT
Authentication based on server certificates and encrypted communications ensure safe connection between a database server and the CPU unit.*1
5 times faster data collection than the previous method
Batch Insert can store various types of data for a long time, just like an event data recorder. This allows you to identify the causes of line stoppages by analyzing data collected every scan.*1*2
Automatic generation of tables from structures and vice versa
A database table can be automatically generated from a structure, and a structure can be automatically generated from a database table. Mapping time can be reduced.*1
1. Available in NX701-1□20 and NX102-□□20. Will be available in NJ□01-□□20 soon.
2. Compared with when multiple insertions are performed.
3. A stored procedure is required to delete tables.
Direct Access to Cloud
Quick and secure data collection
Collect real-time data with minimal cost, without the need for any gateway device. The use of the MQTT Communications Library enables direct connection between a controller and cloud. This eliminates the need for a gateway PC or relay device, reducing system building time and design and operating costs. Data relay processing is also not required, which allows you to create a real-time data collection system.
Secure production data with encrypted MQTT communications
An encrypted MQTT protocol (MQTTS) protects production data from access and manipulation by unauthorized persons.
Significantly cut the time required to develop communication programs with MQTT Function Blocks
The Function Blocks (FBs) perform the required processing for MQTT communications*1. You don’t need to program complex MQTT communication protocols from scratch, greatly reducing programming and debugging time.
*1. Conforms to MQTT 3.1.1 specification.
*2. Based on Omron investigation
Videos
-
NX1 Modular Automation Controller: easy access to production line data
Our NX1 is securely integrating the production world and the IT world. The new Symac Modular Controller integrates Control and Information, it is provided with OPC-UA server build-in, 2xEthernet ports and one EtherCAT master for real time production control.
02:21
NX1 Modular Automation Controller: easy access to production line data
Our NX1 is securely integrating the production world and the IT world. The new Symac Modular Controller integrates Control and Information, it is provided with OPC-UA server build-in, 2xEthernet ports and one EtherCAT master for real time production control.Related products
-
Sysmac general purpose servo
-
Higher Productivity and Safer Environment
-
NA Series -The Sysmac HMI
-
Performance and practicality for machine control
-
From single machine to production line all, safety interconnect
-
Integrated safety into machine automation
-
Secure and Easy Remote Access to your machines
-
Boost Your Productivity