Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3S-TGR-KHL_

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-KHL_

F3S-TGR-KHL_

Stainless steel guard-lock safety door switch

The F3S-TGR-KHL safety-door switch keeps medium to large guard doors closed until hazards have been removed. It has a stainless-steel body and is designed to cope with the rigorous applications of the food processing and chemical industries.

  • Safety-door switch with electromagnetic lock and unlock mechanism (mechanical lock/solenoid unlock)
  • 4NC or 2NC (safety), 1NO (Guard open), 1NO (Lock open)
  • Strong key holding force: 3000 N (KHL3 and 3R) / 2000 N (KHL1)
  • LED for diagnosis
  • IP69K suitable for SIP and CIP processes
  • Positive break contacts to IEC 60947-5-1

Specifications & ordering info

Product Door switch type Guard-lock Material housing Material head Ambient temperature (operating) Holding force Direction of operation Door contacts NC Door contacts NO Lock monitor contacts NC Lock monitor contacts NO Lock/Release key type Lock/Release key position Lock/Release key material Solenoid voltage LED indicator Connection method Cable length Degree of protection (IP) Switch without actuator Lock/Release logic Description
Safety interlock key switch, stainless steel housing, 2000N holding force, M20, 2NC/2NO
Safety interlock key switch, hygienic stainless steel housing, 3000 N holding force, M20, 4NC/2NO
Safety interlock key switch, hygienic stainless steel housing with manual release button, 3000N holding force, M20, 2NC/2NO
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F3S-TGR-KHL_

f3s-tgr-khl 600x600 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F3S-TGR-KHL_

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3s-tgr-khl 600x600 prod

Personal details

F3S-TGR-KHL_

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads