F3S-TGR-KHL3
Safety interlock key switch, hygienic stainless steel housing, 3000 N holding force, M20, 4NC/2NO
Specifications
Door switch type | Key-operated |
Guard-lock | |
Material housing | Stainless steel |
Material head | Stainless steel |
Ambient temperature (operating) | -25-40 °C |
Holding force | 3000 N |
Direction of operation | Horizontal |
Door contacts NC | 2 |
Door contacts NO | 1 |
Lock monitor contacts NC | 2 |
Lock monitor contacts NO | 1 |
Lock/Release key type | Standard key |
Lock/Release key position | Front |
Lock/Release key material | N/A |
Solenoid voltage | 24 V |
LED indicator | |
Connection method | Terminal block |
Cable length | 0 m |
Degree of protection (IP) | IP67/IP69K |
Conduit size | M20 |
Number of conduits | 2 |
Switch action | Slow action |
Shape | Cuboid |
Overall length | 47 mm |
Height of sensor | 177 mm |
Width of sensor | 48 mm |
Switch without actuator | |
Lock/Release logic | Power to unlock (Mechanical lock) |
Accessories
F39-TGR-KAM | Key for safety key switch with metal head |
|
|
F39-TGR-KHFH | Key for safety key switch, flexible with hygienic stainless steel body |
|
|
F39-TGR-MRK | Accessory, Manual release key for F3S-TGR-KHL3(-R) |
|