Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to D40A

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D40A

D40A

Non-contact door switch

With electronic detection mechanism for better stability

  • Easy-to-see 2-color indicators - Switch status is easy to see at a glance with the red/yellow LED indicators.
  • Can be mounted on either side – This provides the easiest wiring path to enable mounting to all types of doors
  • Small actuator – An actuator that is smaller than the switch saves space, even inside the door.
  • Save labor with connector and reduce inventory 
  • Reduce costs by connecting up to 30 switches to a single controller

Specifications & ordering info

Product Door switch type Guard-lock Coding Material housing Ambient temperature (operating) Door contacts NC Door contacts NO LED indicator Connection method Cable length Cable exit direction Degree of protection (IP) Switch without actuator Description
Non-contact door switches, 1 aux output, Pigtail with M12 connector 4-pole
Non-contact door switches, 1 aux output, 2m cable
Non-contact door switches, 1 aux output, 5m cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me D40A

d40a 600x600 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for D40A

By completing this form you can request a quotation. Your personal details will be handled confidentially.

d40a 600x600 prod

Personal details

D40A

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads