Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3S-TGR-N_M/-N_U

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-N_M/-N_U

F3S-TGR-N_M/-N_U

RFID non-contact door switch

RFID Non-contact switches are designed to monitor hinge, sliding or removal guard doors.

  • Based on RFID technology (code) and hall technology (distance check)
  • The RFID-design covers two operation models with very high anti-tamper level:
    • M-types (Master coded): Any sensor works with any actuator, like traditional switches
    • U-types (Unique coded): Each sensor and actuator use a unique code. This is a solution for applications that requires even a higher anti-tamper level
  • Connect up to 20 switches in series
  • LED supports easy diagnosis
  • Compensation of mechanical tolerances
  • Non-contact – no abrasion – no particles
  • Operates with all OMRON safety controllers
  • Suitable for CIP/SIP processes and high pressure cleaning due IP69K (pre-wired types)
  • Conforms to safety categories up to PLe acc. EN ISO 13849-1

Specifications & ordering info

Product Door switch type Guard-lock Coding Material housing Ambient temperature (operating) Door contacts NC Door contacts NO LED indicator Connection method Cable length Cable exit direction Degree of protection (IP) Switch without actuator Description
Non-contact door switch, RFID master coded, elongated plastic, 2NC+1NO, 5m cable
Non-contact door switch, RFID master coded, elongated plastic, 2NC+1NO, 10m cable
Non-contact door switch, RFID master coded, elongated plastic housing, 2NC/1NO, M12 connector pigtail 8-pin
Non-contact door switch, RFID unique coded, elongated plastic, 2NC+1NO, 5m cable
Non-contact door switch, RFID unique coded, elongated plastic, 2NC+1NO, 10m cable
Non-contact door switch, RFID unique coded, elongated plastic housing, 2NC/1NO, M12 connector pigtail 8-pin
Non-contact door switch, RFID master coded, small plastic, 2NC+1NO, 5m cable
Non-contact door switch, RFID master coded, small plastic, 2NC+1NO, 10m cable
Non-contact door switch, small, RFID master code, M12 pigtail connector, 2NC+1NO contacts
Non-contact door switch, RFID unique coded, small plastic, 2NC+1NO, 5m cable
Non-contact door switch, RFID unique coded, small plastic, 2NC+1NO, 10m cable
Non-contact door switch, RFID unique coded, small plastic, 2NC+1NO, M12 connector pigtail
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F3S-TGR-N_M/-N_U

f3s-tgr-n m- u prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F3S-TGR-N_M/-N_U

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3s-tgr-n m- u prod

Personal details

F3S-TGR-N_M/-N_U

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads