Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to SX-AFE

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

SX-AFE

SX-AFE

Cost-efficient and trouble-free operation

SX Active Front End drives solution

  • 400V and 690V power supply from 55 kW up to 1,100 kW
  • Low harmonic or regenerative drive
  • IP54 full range
  • Compact and robust design
  • Built-in filter (according to C3 class)
  • Built-in fuses (from 200 kW)
  • Safety according EN 13849-1 and EN 62061 standards
  • Flexibility options: I/O‘s, Fieldbus, PTC/PT100
  • Communication options: EtherCAT, PROFINET, Modbus, DeviceNet, PROFIBUS, Modbus TCP
  • CE, UL, RoHS

Specifications & ordering info

Ordering information

 

Inverter with Regenerative Active Front End

Specifications

IP54 model

Low harmonic drive

Regenerative + low harmonic drive

Voltage

Heavy duty

Normal duty

Direct torque control

V/F control

Direct torque control

400 V

45 kW

87 A

55 kW

109 A

SX-D4055-E1FL

SX-D4055-E1VL

SX-D4055-E1FR

55 kW

117 A

75 kW

146 A

SX-D4075-E1FL

SX-D4075-E1VL

SX-D4075-E1FR

75 kW

140 A

90 kW

175 A

SX-D4090-E1FL

SX-D4090-E1VL

SX-D4090-E1FR

90 kW

168 A

110 kW

210 A

SX-D4110-E1FL

SX-D4110-E1VL

SX-D4110-E1FR

110 kW

200 A

132 kW

250 A

SX-D4132-E1FL

SX-D4132-E1VL

SX-D4132-E1FR

132 kW

240 A

160 kW

300 A

SX-D4160-E1FL

SX-D4160-E1VL

SX-D4160-E1FR

160 kW

300 A

200 kW

375 A

SX-D4200-E1FL

SX-D4200-E1VL

SX-D4200-E1FR

200 kW

344 A

220 kW

430 A

SX-D4220-E1FL

SX-D4220-E1VL

SX-D4220-E1FR

220 kW

400 A

250 kW

500 A

SX-D4250-E1FL

SX-D4250-E1VL

SX-D4250-E1FR

250 kW

480 A

315 kW

600 A

SX-D4315-E1FL

SX-D4315-E1VL

SX-D4315-E1FR

315 kW

520 A

355 kW

650 A

SX-D4355-E1FL

SX-D4355-E1VL

SX-D4355-E1FR

355 kW

600 A

400 kW

750 A

SX-D4400-E1FL

SX-D4400-E1VL

SX-D4400-E1FR

400 kW

688 A

450 kW

860 A

SX-D4450-E1FL

SX-D4450-E1VL

SX-D4450-E1FR

450 kW

800 A

560 kW

1,000 A

SX-D4560-E1FL

SX-D4560-E1VL

SX-D4560-E1FR

500 kW

960 A

630 kW

1,200 A

SX-D4630-E1FL

SX-D4630-E1VL

SX-D4630-E1FR

630 kW

1,200 A

800 kW

1,500 A

SX-D4800-E1FL

SX-D4800-E1VL

SX-D4800-E1FR

800 kW

1,400 A

900 kW

1,750 A

SX-D4900-E1FL

SX-D4900-E1VL

SX-D4900-E1FR

690 V

90 kW

87 A

110 kW

109 A

SX-D6110-E1FL

SX-D6110-E1VL

SX-D6110-E1FR

110 kW

117 A

132 kW

146 A

SX-D6132-E1FL

SX-D6132-E1VL

SX-D6132-E1FR

132 kW

148 A

160 kW

185 A

SX-D6160-E1FL

SX-D6160-E1VL

SX-D6160-E1FR

200 kW

200 A

250 kW

250 A

SX-D6250-E1FL

SX-D6250-E1VL

SX-D6250-E1FR

250 kW

240 A

315 kW

300 A

SX-D6315-E1FL

SX-D6315-E1VL

SX-D6315-E1FR

315 kW

300 A

355 kW

375 A

SX-D6355-E1FL

SX-D6355-E1VL

SX-D6355-E1FR

355 kW

344 A

450 kW

430 A

SX-D6450-E1FL

SX-D6450-E1VL

SX-D6450-E1FR

450 kW

448 A

560 kW

560 A

SX-D6560-E1FL

SX-D6560-E1VL

SX-D6560-E1FR

600 kW

600 A

710 kW

750 A

SX-D6710-E1FL

SX-D6710-E1VL

SX-D6710-E1FR

800 kW

800 A

1,000 kW

1,000 A

SX-D61K0-E1FL

SX-D61K0-E1VL

SX-D61K0-E1FR

900 kW

896 A

1,100 kW

1,120 A

SX-D61K1-E1FL

SX-D61K1-E1VL

SX-D61K1-E1FR

DC Supply with Regenerative Active Front End

Specifications

Order code

Voltage

Normal duty

400 V

115 kW

175 A

SX-D4115-E1AR

165 kW

250 A

SX-D4165-E1AR

250 kW

375 A

SX-D4250-E1AR

330 kW

500 A

SX-D4330-E1AR

500 kW

750 A

SX-D4500-E1AR

660 kW

1,000 A

SX-D4660-E1AR

1,000 kW

1,500 A

SX-D41K0-E1AR

690 V

200 kW

175 A

SX-D6200-E1AR

400 kW

350 A

SX-D6400-E1AR

600 kW

525 A

SX-D6600-E1AR

800 kW

700 A

SX-D6800-E1AR

1,200 kW

1,050 A

SX-D61K2-E1AR

Panel kit

Description

Function

Order code

Panel kit

Panel kit

Complete panel kit including operator

SX-OP02-00-E

Blank panel kit

Complete panel kit including a blank operator

SX-OP02-01-E

Operator

Handheld control panel

Complete handheld control panel

SX-OPHH-00-E

Digital operator

Inverter digital operator

SX-OP01-00-E

Blank operator

Inverter blank operator

SX-OP01-11-E

I/O option board

Description

Function

Order code

Additional I/O option

Provides 3 extra relay outputs and 3 additional digital inputs

01-3876-01

Crane option

Dedicated option board for crane application, including additional I/O and functions

01-3876-07

Communication option board

Description

Function

Order code

RS232/485

MODBUS RTU serial communication by RS232 or RS485 interface with galvanic isolation

01-3876-04

PROFIBUS-DP

Used for operating the inverter through PROFIBUS-DP communication with the host controller

01-3876-05

DeviceNet

Used for operating the inverter through DeviceNet communication with the host controller

01-3876-06

Modbus/TCP, Ethernet

Used for operating the inverter through Modbus/TCP communication with the host controller

01-3876-09

EtherCAT

Used for operating the inverter through EtherCAT communication with the host controller

01-3876-10

PROFINET (1-port)

Used for operating the inverter through PROFINET communication with the host controller

01-3876-11

PROFINET (2-ports)

01-3876-12

Encoder feedback option board

Description

Function

Order code

Encoder option

Used for connection of the actual motor speed via encoder

Up to 100 kHz with TTL and HTL incremental encoders with 5/24 V power supply

01-3876-03

PTC/PT100 option board

Description

Function

Order code

Thermal protection

Allows to connect a motor thermistor to the inverter

01-3876-08

Specifications

Common specifications

Model number: SX_

Specifications

General specifications

Mains voltage

400 V models

380 to 460 V, +10%/−15%

690 V models

480 to 690 V, +10%/−15%

Frequency

48 to 52 Hz and 58 to 62 Hz

Input total power factor

1.0

Output AC voltage

Inverter

(0-1.2) * mains supply voltage

Output DC voltage

DC Supply

(1.0-1.2) *√2 * mains supply voltage

Output frequency

Inverter

0 to 400 Hz

Switching frequency

Inverter

3 kHz (adjustable 1.5 to 6 kHz, SX-VL only)

DC Supply

3 kHz (adjustable 3 to 6 kHz)

Efficiency at nominal load

Inverter

97%

DC Supply

98%

Harmonics to supply, THDI

< 5%

Ambient conditions

Ambient temperature

0 to 40ºC, up to 45ºC with derating

Ambient humidity

90% RH or less (without condensation)

Storage temperature

−20 to 60ºC

Altitude

Up to 1,000 meters

Vibration / shock

According to IEC 600068-2-6, sinusoidal vibrations: 10<f<57 Hz, 0.075 mm, 57<f<150 Hz, 1 g

Contamination,
according to IEC 60721-3-3

No electrically conductive dust allowed. Cooling air must be clean and free from corrosive materials. Chemical gases, class 3C2 (coated boards 3C3). Solid particles, class 3S2

Protection design

IP54 enclosure according to the EN 60529

Inverter with Regenerative Active Front End 400 V class

Three-phase: SX-D4_

055

075

090

110

132

160

200

220

250

315

355

400

450

560

630

800

900

Output
power

For HD setting

kW

45

55

75

90

110

132

160

200

220

250

315

355

400

450

500

630

800

For ND setting

kW

55

75

90

110

132

160

200

220

250

315

355

400

450

560

630

800

900

Output
characteristics

Max. output current

A

131

175

210

252

300

360

450

516

600

720

780

900

1,032

1,200

1,440

1,800

2,100

Rated output current at HD

A

87

117

140

168

200

240

300

344

400

480

520

600

688

800

960

1,200

1,400

Rated output current at ND

A

109

146

175

210

250

300

375

430

500

600

650

750

860

1,000

1,200

1,500

1,750

Output voltage

V

0 to Mains supply voltage

Max. output frequency

Hz

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 380 to 460 V, 50/60 Hz

Allowable voltage fluctuation

10% to −15%

Weight

kg

380

400

480

500

500

700

750

830

880

1,040

1,210

1,210

1,370

1,600

1,700

2,250

On request

Note: Assembled in IP54 cabinet including main switch, main contactor and output choke.

Inverter with Regenerative Active Front End 690 V class

Three-phase: SX-D6_

110

132

160

250

315

355

450

560

710

1K0

1K1

Output
power

For HD setting

kW

90

110

132

200

250

315

355

450

600

800

900

For ND setting

kW

110

132

160

250

315

355

450

560

710

1,000

1,100

Output
characteristics

Max. output current

A

131

175

222

300

360

450

516

672

900

1,200

1,344

Rated output current at HD

A

87

117

148

200

240

300

344

448

600

800

896

Rated output current at ND

A

109

146

185

250

300

375

430

560

750

1,000

1,120

Output voltage

V

0 to Mains supply voltage

Max. output frequency

Hz

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 480 to 690 V, 50/60 Hz

Allowable voltage fluctuation

10% to −15%

Weight

kg

410

430

540

870

870

910

1,350

1,390

On request

Note: Assembled in IP54 cabinet including main switch, main contactor or motor driven circuit breaker and output choke.

DC Supply with Regenerative Active Front End 400 V class

Three-phase: SX-D4_-E1AR

115

165

250

330

500

660

1K0

DC
power

For ND setting

kW

115

165

250

330

500

660

1,000

In/Out
characteristics

Max. input current

A

210

300

450

600

900

1,200

1,800

Rated input current at ND

A

175

250

375

500

750

1,000

1,500

Output voltage

V

0 to Mains supply voltage

Max. output frequency

Hz

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 380 to 460 V, 50/60 Hz

Allowable voltage fluctuation

10% to −15%

Weight

kg

290

400

560

660

830

1,100

1,600

Note: Assembled in IP54 cabinet including main switch and main contactor.

DC Supply with Regenerative Active Front End 690 V class

Three-phase: SX-D6_-E1AR

200

400

600

800

1K2

DC
power

For ND setting

kW

200

400

600

800

1,200

In/Out
characteristics

Max. input current

A

210

420

630

840

1,260

Rated input current at ND

A

175

350

525

700

1,050

Output voltage

V

0 to Mains supply voltage

Max. output frequency

Hz

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 480 to 690 V, 50/60 Hz

Allowable voltage fluctuation

10% to −15%

Weight

kg

320

590

860

On request

Note: Assembled in IP54 cabinet including main switch and main contactor or motor driven circuit breaker.

Dimensions

Inverter with Regenerative Active Front End

Voltage class

Inverter model

Dimensions in mm

 

H

W

D

Weight (kg)

400 V

SX-D4055-E1_

2,250

800

600

380

 

SX-D4075-E1_

400

SX-D4090-E1_

900

480

SX-D4110-E1_

500

SX-D4132-E1_

SX-D4160-E1_

1,300

700

SX-D4200-E1_

1,500

750

SX-D4220-E1_

830

SX-D4250-E1_

880

SX-D4315-E1_

1,900

1,040

SX-D4355-E1_

2,200

1,210

SX-D4400-E1_

SX-D4450-E1_

2,500

1,370

SX-D4560-E1_

3,000

1,600

SX-D4630-E1_

3,300

1,700

SX-D4800-E1_

4,500

2,250

SX-D4900-E1_

On request

690 V

SX-D6110-E1_

2,250

800

600

410

SX-D6132-E1_

430

SX-D6160-E1_

900

540

SX-D6250-E1_

1,800

870

SX-D6315-E1_

SX-D6355-E1_

910

SX-D6450-E1_

2,800

1,350

SX-D6560-E1_

1,390

SX-D6710-E1_

On request

SX-D61K0-E1_

SX-D61K1-E1_

DC Supply with Regenerative Active Front End

Voltage class

AFR model

Dimensions in mm

 

H

W

D

Weight (kg)

400 V

SX-D4115-E1AR

2,250

600

600

290

 

SX-D4165-E1AR

800

400

SX-D4250-E1AR

1,000

560

SX-D4330-E1AR

1,200

660

SX-D4500-E1AR

1,500

830

SX-D4660-E1AR

1,800

1,100

SX-D41K0-E1AR

2,700

1,600

690 V

SX-D6200-E1AR

2,250

800

600

320

SX-D6400-E1AR

1,200

590

SX-D6600-E1AR

1,700

860

SX-D6800-E1AR

On request

SX-D61K2-E1AR

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me SX-AFE

omron bg sx 02 prod
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for SX-AFE

By completing this form you can request a quotation. Your personal details will be handled confidentially.

omron bg sx 02 prod

Personal details

SX-AFE
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Ratings

  • 400 V class three-phase: 55 to 900 kW 
  • 690 V class three-phase: 110 to 1,100 kW

Type configuration

sx afe type configuration prod

Downloads