Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Q2A

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Q2A

Q2A

Driving quality - Q2A tailored application drive

  • Open/closed loop speed or torque control
  • Embedded functional safety (STO SIL3)
  • Built-in C3 class EMC filter
  • Conform to EN 60721-3-3, 3S2 and 3C2
  • Built-in braking transistor (up to 90 kW)
  • Quick and easy setup with intuitive keypad and navigation
  • Micro SD for data storage
  • Real-Time Clock
  • 24 VDC power supply input for control board
  • Communication options: EtherCAT, EtherNet/IP, PROFINET, POWERLINK
  • Mobile Device connectivity (via USB or optional Bluetooth)
  • Regenerative solutions as option
  • CE, UL, cUL, EAC, RoHS

Specifications & ordering info

Product Drive control method Drive supply voltage Max. motor output at constant torque Max. motor output at variable torque Built in EMC filter Degree of protection (IP) Finless type Compatible motor type Regenerative solutions Communication port(s) Communication option(s) Description
Inverter Q2A, 200 V, ND: 3.5 A / 0.75 kW, HD: 3.2 A / 0.55 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 6 A / 1.1 kW, HD: 5 A / 0.75 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 9.6 A / 2.2 kW, HD: 8 A / 1.5 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 12.2 A / 3.0 kW, HD: 11 A / 2.2 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 21 A / 5.5 kW, HD: 17.5 A / 4.0 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 30 A / 7.5 kW, HD: 25 A / 5.5 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 42 A / 11 kW, HD: 33 A / 7.5 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 56 A / 15 kW, HD: 47 A / 11 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 70 A / 18.5 kW, HD: 60 A / 15 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 82 A / 22 kW, HD: 75 A / 18.5 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 110 A / 30 kW, HD: 88 A / 22 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 138 A / 37 kW, HD: 115 A / 30 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 169 A / 45 kW, HD: 145 A / 37 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 211 A / 55 kW, HD: 180 A / 45 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 257 A / 75 kW, HD: 215 A / 55 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 313 A / 90 kW, HD: 283 A / 75 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, ND: 360 A / 110 kW, HD: 346 A / 90 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 200 V, HD: 415 A / 110 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 400 V, ND: 2.1 A / 0.75 kW, HD: 1.8 A / 0.55 kW, IP20, max. output freq. 590 Hz
Inverter Q2A, 400 V, ND: 4.1 A / 1.50 kW, HD: 3.4 A / 0.75 kW, IP20, max. output freq. 590 Hz
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me Q2A

q2a side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for Q2A

By completing this form you can request a quotation. Your personal details will be handled confidentially.

q2a side prod

Personal details

Q2A

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Improved motor performance

  • Q2A series is able to control different motor types in open and closed loops.
  • Up to 590 Hz as standard.
  • Zero speed control without encoder.
  • Tuning-less with EZ vector.
  • Advanced motor control for IM, PM & SynRM motors.

Cost effective network integration

Up to 5 Q2A with a single communication option card.

PC configuration tools: Q2edit and Q2dev

Optimize your engineering time. Graphic Development Environment provides faster application customization. Graphical setup: Q2 edit software tool provides parameter setting and monitoring for computers and smart devices.

Program >> Deploy >> Go

Q2A drive series can be programmed without any power supply connected. Simply plug into one of your PC’s USB ports, start programming and enjoy the ease of commissioning.

Q2app

q2 app 400x400 icon prod

Q2app

  • Q2app allow you to connect to your Q2 series drives via Bluetooth or mini USB connection (only for Android devices).
  • Q2A & Q2V inverters are supported.
  • Drive status screen shows main indicators like motor speed, frequency reference, output frequency, output current, drive status, digital inputs and outputs status for a quick drive diagnosis.
  • Any parameter can be changed and thanks to chart diagram visualization you can trace any parameter or monitor evolution over time.
  • Hardware information can be checked as inverter family, model, serial number and firmware version, even if the ID label is not accessible.

QR code Q2app Apple icon

Apple store Q2app

Scan to go directly to the Apple store to download the Q2app. Compatible with iPhone, iPad and iPod Touch.

QR code Q2app Android icon

Google Play store Q2app

Scan to go directly to the Google Play store to download the Q2app. Compatible with Android devices.

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Maxell CR-series button cells Battery Safety Datasheet
enPDF 132 KB
download
Q2A Brochure
enPDF 9.27 MB
download
Q2A Datasheet
enPDF 8.87 MB
download
Q2A Technical Manual
enPDF 81.2 MB
download
Q2A Getting Started Guide
enPDF 3.62 MB
download
Q2Edit V2.0.1 Software
enRAR 42.6 MB
download
Q2dev V3.0.0 Software
enZIP 60.1 MB