Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SR

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SR

G9SR

Compact safety relay unit family

G9SR family modules operate standalone and as a system with input and output extension. All modules are simple to set up using DIP-switches and provide clear diagnosis via LEDs on the front.

  • Three modules for all safety relay unit applications
  • Solid-state outputs for long life and high current safety relay outputs
  • Detailed LED indications enable easy diagnosis
  • Safe on- and off-delay function up to PLe
  • Up to PLe according to EN ISO 13949-1 and SIL 3 according to EN 61508

Specifications & ordering info

Ordering information

Advanced unit

Safety outputs

Auxiliary outputs

No. of input channels

Rated voltage

Terminal block type

Order code

Instantaneous

2 PST-NO (contact)

1 PNP transistor output

1 or 2 channels

24 VDC

removable cage clamp terminals

G9SR-AD201-RC

Basic unit

Safety outputs

Auxiliary outputs

No. of input channels

Rated voltage

Terminal block type

Order code

Instantaneous

2 P channel MOS FET transistor output

1 PNP transistor output

1 or 2 channels

24 VDC

removable cage clamp terminals

G9SR-BC201-RC

Expansion unit

Safety outputs

Auxiliary outputs

Rated voltage

Terminal block type

Order code

Instantaneous

ON/OFF-delayed

-

3 PST-NO (contact)1

1 (solid state) PNP transistor outputs

24 VDC

removable cage clamp terminals

G9SR-EX031-T90-RC

Specifications

Power input

Item

G9SR-AD_

G9SR-BC_

G9SR-EX_

Rated supply voltage

19.2 to 28.8 VDC (24 VDC ±20%)

Inputs

Item

G9SR-AD_

G9SR-BC_

G9SR-EX_

Safety input

Operating voltage: 17 VDC to 28.8 VDC,
internal impedance: Approx. 3 kΩ

Feedback/reset input

Outputs

Item

G9SR-BC_

G9SR-AD_

G9SR-EX_

Instantaneous safety output

P channel MOS FET transistor output

Load current (Using 2 outputs): 2 A DC max.

-

Auxiliary output

PNP transistor output
Load current: 500 mA max.

Rated load

-

250 VAC, 5 A AC15 (inductive load)

Rated carry current

-

5 A

Maximum switching voltage

-

250 VAC

Characteristics

Item

G9SR-BC_

G9SR-AD_

G9SR-EX_

Operating time (OFF to ON)

150 ms max.

Response time (ON to OFF)

50 ms max.

Durability

Electrical

-

100,000 cycles min.

Mechanical

-

10,000,000 cycles min.

Ambient temperature

-10 to 55°C (with no icing or condensation)


1. The ON/OFF delay time can be set in 16 steps as follows: 0/0.1/0.2/0.5/1/1.5/2/2.5/5/10/20/30/45/60/75/90 s

1. The ON/OFF delay time can be set in 16 steps as follows: 0/0.1/0.2/0.5/1/1.5/2/2.5/5/10/20/30/45/60/75/90 s

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G9SR

g9sr temp prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G9SR

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g9sr temp prod

Personal details

G9SR

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads