Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SB

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SB

G9SB

Slim-size safety unit

G9SB is a family of slender safety relay units, providing two safety contacts in a 17.5mm- and three safety contacts in a 22.5mm-wide housing.

  • 17.5mm- and 22.5mm-wide housing
  • 1- and 2-input channel units
  • Manual and automatic reset units
  • Certification up to PLe according to EN ISO 13849-1 depending on the application

Specifications & ordering info

Ordering information

Main contacts

Auxiliary contact

Number of input channels

Reset mode

Input type

Rated voltage

Size (H×W×D)

Order code

DPST-NO

2 safety
contacts

None

2 channels

Auto-reset

Inverse

24 VAC/VDC

100 mm × 17.5 mm × 112 mm

G9SB-2002-A

1 channel or
2 channels

+ common

G9SB-200-B

2 channels

Manual-reset

Inverse

G9SB-2002-C

1 channel or
2 channels

+ common

G9SB-200-D

3PST-NO

3 safety
contacts

SPST-NC

None
(direct breaking)

Auto-reset

-

24 VDC

100 mm × 17.5 mm × 112 mm

G9SB-3010

2 channels

Inverse

24 VAC/VDC

100 mm × 22.5 mm × 112 mm

G9SB-3012-A

1 channel or
2 channels

+ common

G9SB-301-B

2 channels

Manual-reset

Inverse

G9SB-3012-C

1 channel or
2 channels

+ common

G9SB-301-D

Specifications

Power input

Item

G9SB-200_-_

G9SB-3010

G9SB-301_-_

Power supply voltage

24 VAC/VDC: 24 VAC, 50/60 Hz, or 24VDC
24 VDC: 24 VDC

Operating voltage range

85 to 110% of rated power supply voltage

Power consumption

1.4 VA/1.4 W max.

1.7 W max.

1.7 VA/1.7 W max.

Inputs

Item

G9SB-200_-_

G9SB-3010

G9SB-301_-_

Input current

25 mA max.

60 mA max. (See note.)

30 mA max.

Note: Indicates the current between terminals A1 and A2.

Contacts

Item

G9SB-200_-_

G9SB-3010

G9SB-301_-_

Resistive load (cosφ= 1)

Rated load

250 VAC, 5 A

Rated carry current

5 A

Characteristics

Item

G9SB-200_-_

G9SB-3010

G9SB-301_-_

Response time 1

10 ms max.

Durability

Mechanical

5,000,000 operations min. (at approx. 7,200 operations/hr)

Electrical

100,000 operations min. (at approx. 1,800 operations/hr)

Minimum permissable load (reference value)

5 VDC, 1 mA

Ambient operating temperature

-25°C +55°C (with no icing or condensation)


1. The response time is the time it takes for the main contact to open after the input is turned OFF.

1. The response time is the time it takes for the main contact to open after the input is turned OFF.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G9SB

g9sb img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G9SB

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g9sb img prod

Personal details

G9SB

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads