Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SA

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SA

G9SA

Expandable safety relay unit

G9SA-family offers a complete line-up of compact and expandable safety relay units. Modules with safe OFF-delay timing are available as well as a two-hand controller. Simple multiplication of safety contacts is possible by using the connection on the front.

  • 45mm-wide housing, expansion units are 17.5mm wide
  • Safe OFF-delay timer
  • Simple expansion connection
  • Certification up to PLe according to EN ISO 13849-1 depending on the application

Specifications & ordering info

Ordering information

Emergency-stop units

Main contacts

Auxiliary contact

Number of input channels

Rated voltage

Order code

3PST-NO

SPST-NC

1 channel or 2 channels possible

24 VAC/VDC

G9SA-301

100 to 240 VAC

5PST-NO

SPST-NC

1 channel or 2 channels possible

24 VAC/VDC

G9SA-501

100 to 240 VAC

Emergency-stop OFF-delay units

Main contacts

OFF-delay contacts

Auxiliary

contact

Number of

input channels

OFF-delay time

Rated voltage

Order code

3PST-NO

DPST-NO

SPST-NC

1 channel or
2 channels
possible

7.5 s

24 VAC/VDC

G9SA-321-T075

100 to 240 VAC

15 s

24 VAC/VDC

G9SA-321-T15

100 to 240 VAC

30 s

24 VAC/VDC

G9SA-321-T30

100 to 240 VAC

Two-hand controller

Main contacts

Auxiliary contact

Number of input channels

Rated voltage

Order code

3PST-NO

SPST-NC

2 channels

24 VAC/VDC

G9SA-TH301

100 to 240 VAC

Expansion unit

The expansion unit connects to a G9SA-301, G9SA-501, G9SA-321, or G9SA-TH301.

Main contacts

Auxiliary contact

Category

Order code

3PST-NO

SPST-NC

4

G9SA-EX301

Expansion units with OFF-delay outputs

The expansion unit connects to a G9SA-301, G9SA-501, G9SA-321, or G9SA-TH301.

Main contact form

Auxiliary contact

OFF-delay time

Order code

3PST-NO

SPST-NC

7.5 s

G9SA-EX031-T075

15 s

G9SA-EX031-T15

30 s

G9SA-EX031-T30

Specifications

Power input

Item

G9SA-301/TH301 / G9SA-501 / G9SA-321-T_

Power supply voltage

24 VAC/VDC: 24 VAC, 50/60 Hz, or 24 VDC
100 to 240 VAC: 100 to 240 VAC, 50/60 Hz

Operating voltage range

85 to 110% of rated power supply voltage

Inputs

Item

G9SA-301/321-T_/TH301

G9SA-501

Input current

40 mA max.

60 mA max.

Contacts

Item

G9SA-301/501/321-T_/TH301/EX301/EX031-T_

Resistive load (cosφ= 1)

Rated load

250 VAC, 5 A

Rated carry current

5 A

Characteristics

Item

G9SA-301/TH301 / G9SA-501/321-T_ / G9SA-EX301/EX031-T_

Operating time

30 ms max. (not including bounce time)

Response time 1

10 ms max. (not including bounce time)

Durability

Mechanical

5,000,000 operations min. (at approx. 7,200 operations/hr)

Electrical

100,000 operations min. (at approx. 1,800 operations/hr)

Minimum permissible load
(reference value)

5 VDC, 1 mA

Ambient temperature

Operating: -25 to 55°C (with no icing or condensation)
Storage: -25 to 85°C (with no icing or condensation)


1. The response time is the time it takes for the main contact to open after the input is turned OFF.

1. The response time is the time it takes for the main contact to open after the input is turned OFF.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G9SA

g9sa img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G9SA

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g9sa img prod

Personal details

G9SA

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads