Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E5C2

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5C2

E5C2

Easy-to-use, basic temperature controller with analogue dial setting

Omron's basic ON/OFF or PD controller features an analogue setting dial. This compact, low-cost controller has a setting accuracy of 2% of full scale. It incorporates a plug-in socket allowing for DIN-rail or flush mounting.

  • Compact, cost-effective controller
  • Control mode: ON/OFF or P
  • Control output: relay
  • Power supply: 100-120 / 200-240VAC
  • Thermocouple K: 0 to 1200°C, L: 0 to 400°C, Pt100: -50 to 200°C

Specifications & ordering info

Product Size Functions Number of control loops Temperature input type Temperature range Number of alarm outputs Supply voltage AC Control output Terminal Description
Basic temperature controller, 1/16 DIN, 48 x 48 mm,Dial knob,On-Off Control,J-Thermocouple,0-200deg.,100 to 240V AC
Basic temperature controller, 1/16 DIN, 48 x 48 mm,Dial knob,On-Off Control,J-Thermocouple,0-300deg.,100 to 240V AC
Basic temperature controller, 1/16 DIN, 48 x 48 mm,Dial knob,On-Off Control,J-Thermocouple,0-400deg.,100 to 240V AC
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,K-Thermocouple,0-1200deg.,100-240V AC
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,K-Thermocouple,0-400deg.,100-240V AC
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,K-Thermocouple,0-600deg.,100-240V AC
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,Pt100,-50-50deg.,100-240V AC
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,Pt100,0-100deg.,100-240V AC
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,Pt100,0-200deg.,100-240V AC
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,Pt100,0-300deg.,100-240V AC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E5C2

e5c2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E5C2

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e5c2 prod

Personal details

E5C2

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Expertise

Applications

ON/OFF control

Hot water supply provided by a boiler can be simply controlled with an E5C2. The water temperature is set by the big and easy to operate dial on the front of the controller.