E5C2-R20J 100-240VAC 0-400
Basic temperature controller, 1/16 DIN, 48 x 48 mm,Dial knob,On-Off Control,J-Thermocouple,0-400deg.,100 to 240V AC
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | ON/OFF control |
Number of control loops | 1 |
Temperature input type | J |
Temperature range | 0-400 °C |
Number of alarm outputs | 0 |
Supply voltage AC | 100-240 V |
Control output | Relay |
Terminal | Plug-in |