Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E5_D

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5_D

E5_D

Next generation of controllers

E5_D is the next generation controllers designed to achieve optimal and automatic temperature control without human intervention. In fact from now on all typical adjustments made in field by expert are now automated using Artificial Intelligence A.I.

  • Adaptive control for self optimization of control setting due to process changes
  • Specialized function for better sealing application (packaging) and for watercooled extruders (plastic)
  • Draw-out structure for easier maintenance operation
  • Same basic specification of E5_C series

Specifications & ordering info

Product Size Functions Number of control loops Temperature input type Linear analog input type Temperature range Number of event inputs Number of alarm outputs Supply voltage AC Supply voltage DC Control output Communication port(s) Terminal Description
Temperature controller, PRO, 1/16 DIN (48 x 48 mm), 1 x 12 VDC pulse OUT, 2 AUX, RS-485, Ht. Burnout SSR fail., 100 to 240 VAC
Temp. controller, PRO, 1/16 DIN (48 x 48 mm), 1 x 12 VDC pulse OUT, 2 AUX,RS-485, Ht. Burnout SSR fail., 24 VAC/DC
Temperature controller, PRO, 1/16 DIN (48 x 48 mm), 1 x 12 VDC pulse OUT, 2 AUX,RS-485, Ht. Burnout SSR fail., 24 VAC/DC
Temp. controller, PRO, 1/16 DIN (48 x 48 mm), 1 x Rel. OUT, 2 AUX, 24 VAC/DC
Temperature controller, PRO, 1/16 DIN (48 x 48 mm), 1 x Rel. OUT, 2 AUX, 24 VAC/DC
Temp. controller, PRO, 1/8 DIN (96 x 48 mm), 1 x 12 VDC pulse OUT, 4 AUX, 100 to 240 VAC
Temp. controller, PRO, 1/8 DIN (96 x 48 mm), 1 x 12 VDC pulse OUT, 4 AUX, 24 VAC/DC
Temp. controller, PRO, 1/8 DIN (96 x 48 mm), 1 x Rel. OUT, 4 AUX, 100 to 240 VAC
Temp. controller, PRO, 1/8 DIN (96 x 48 mm), 1 x Rel. OUT, 4 AUX, 24 VAC/DC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E5_D

e5 d prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E5_D

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e5 d prod

Personal details

E5_D

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Adaptive control algorithm

E5_D Temperature contoller: Adaptive control algorithm
  • E5_D Temperature contoller: Adaptive control algorithm

    E5_D Temperature contoller: Adaptive control algorithm

    With standard temperature controllers, not only do you need a long time to define initial start-up PID settings, but it is also really challenging to make the optimal adjustments without having many years of experience in this area. That’s why Omron developed the E5_D Series with “adaptive control technology”. This automatically detects changes in the process under control and adapts the PID accordingly.

    01:26

With standard temperature controllers, not only do you need a long time to define initial start-up PID settings, but it is also really challenging to make the optimal adjustments without having many years of experience in this area. That’s why Omron developed the E5_D Series with “adaptive control technology”. This automatically detects changes in the process under control and adapts the PID accordingly.

Perfect sealing temperature control for packaging machines

E5_D TC: Perfect sealing temperature control for packaging machines (1)
  • E5_D TC: Perfect sealing temperature control for packaging machines (1)

    E5_D TC: Perfect sealing temperature control for packaging machines (1)

    On a conventional sealing machine temperature sensors can often be located too far away from the sealing surface of the heating bar. This causes a difference between the temperature of the sealing surface and the temperature that was actually being controlled. This temperature difference and resulting sealing failures, increase as the packaging speed increases and also in correlation with thinner packaging materials or changing in ambient temperature. Thanks to the E5_D series, this issue is solved with the following approach: • bringing sensor closer to the sealing surface - thanks to special temperature sensor models for faster detection • adopting special algorithms (automatic filter adjustment function) built-in E5_D, specifically developed to suppress temperature variations. The result is a better sealing quality of the packages.

    01:25

On a conventional sealing machine temperature sensors can often be located too far away from the sealing surface of the heating bar. This causes a difference between the temperature of the sealing surface and the temperature that was actually being controlled. This temperature difference and resulting sealing failures, increase as the packaging speed increases and also in correlation with thinner packaging materials or changing in ambient temperature. 

Thanks to the E5_D series, this issue is solved with the following approach: 

  • bringing sensor closer to the sealing surface - thanks to special temperature sensor models for faster detection 

E5_D: Perfect sealing temperature control for packaging machines (2)
  • E5_D: Perfect sealing temperature control for packaging machines (2)

    E5_D: Perfect sealing temperature control for packaging machines (2)

    On a conventional sealing machine temperature sensors can often be located too far away from the sealing surface of the heating bar. This causes a difference between the temperature of the sealing surface and the temperature that was actually being controlled. This temperature difference and resulting sealing failures, increase as the packaging speed increases and also in correlation with thinner packaging materials or changing in ambient temperature. Thanks to the E5_D series, this issue is solved with the following approach: • bringing sensor closer to the sealing surface - thanks to special temperature sensor models for faster detection • adopting special algorithms (automatic filter adjustment function) built-in E5_D, specifically developed to suppress temperature variations. The result is a better sealing quality of the packages.

    01:03

  • adopting special algorithms (automatic filter adjustment function) built-in E5_D, specifically developed to suppress temperature variations. The result is a better sealing quality of the packages.

Water cooling output adjustment

E5_D TC: Temperature variations in molding machines minimized by a new algorithm
  • E5_D TC: Temperature variations in molding machines minimized by a new algorithm

    E5_D TC: Temperature variations in molding machines minimized by a new algorithm

    On a water-cooled extrusion molding machine, increased speed leads to temperature variations due to various factors such as the materials compounding and cooling water…For human operator that means repeatedly make valve adjustments to stabilize the quality. However It is really difficult to achieve high speed production while also maintaining the quality… With the E5_D, the water-cooling output adjustment function suppresses the temperature variations to a minimum and raises the production capacity with the quality maintained

    01:33

On a water-cooled extrusion molding machine, increased speed leads to temperature variations due to various factors such as the materials compounding and cooling water…For human operator that means repeatedly make valve adjustments to stabilize the quality. However It is really difficult to achieve high speed production while also maintaining the quality… 

With the E5_D, the water-cooling output adjustment function suppresses the temperature variations to a minimum and raises the production capacity with the quality maintained

Downloads

download
CJ-series -[RS-485 CompoWay/F]- Digital Temperature Controller (E5xD/E5xC/E5xC-T) Connection Guide
en PDF 3.3 MB
o

Please or register to view this content

download
E5CD Instruction Sheet
enPDF 1.42 MB
download
E5ED Instruction Sheet
enPDF 1.5 MB
download
E5_C_D Brochure
enPDF 6.44 MB
download
E5_D Users Manual
enPDF 7.2 MB
download
E5_D Communications Manual
enPDF 6.09 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB